??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M67L-0000-10-000-54XLA0-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M67L-0000-10-000-54XLA0-000
VERF
Availability
Available
BC
Order code
BCC08HJ
TC
Artikelbezeichnung
BCC M67L-0000-10-000-54XLA0-000
PX
Product view
51416_02
CONSTYLE1
Style
M23x1
CONTYPE1
Type of connector
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M23x1-Female, straight, 19-pin, Number of connectable contacts = 19, Connection cross-section = 1.00 mm², Type of wire mounting = Solder connections, Cable diameter D = 6...10 mm, Operating voltage Ub = 150 VDC, IP rating = IP67, Ambient temperature = -20...125 °C, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.